??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-08B-TS-EQPIII - Geometry
Bill of material
MDSL0051-08B-TS-EQPIII
Model Number
MDSL0051-08B-TS-EQPIII
Mounting Positions
Conduit Hole Position
A
514 mm
AA
91 mm
AB
513.0193 mm
AC
383 mm
AE
328.8 mm
AF
220 mm
B
420 mm
BA
168.275 mm
C
788.35 mm
D
253.8 mm
G
29 mm
J
100 mm
K
105 mm
H
20.6375 mm
E
203.2 mm
ES
69.85 mm
2F
349.25 mm
N-W
107.95 mm
M
337.5 mm
O
513.8 mm
P
514 mm
R
46.863 mm
S
12.7 mm
T
71 mm
U
53.975 mm
V
101.6 mm
XL
398.5311 mm
XN
290 mm
Previews
3D
尺寸
2D
下載CAD模型