??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-28US - Part
Bill of material
MDSL0001-28US
Model Number
MDSL0001-28US
Mounting Positions
Conduit Hole Position
A
630 mm
AA
100 mm
AB
754.608 mm
AC
567.35 mm
AE
317 mm
AF
235 mm
B
1010 mm
BA
215.9 mm
C
1685.55 mm
D
317 mm
G
40 mm
J
160 mm
K
170 mm
H
28.6 mm
E
254 mm
ES
138 mm
2F
812.8 mm
N-W
158.75 mm
M
630 mm
O
662 mm
P
721.80 mm
R
79.603 mm
S
22.225 mm
T
90 mm
U
92.075 mm
V
152.4 mm
XL
595.5177 mm
XN
360.4767 mm
Previews
3D
Dimension
2D
Download CAD models