??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958256-405 - Parts
Bill of material
AS-958256-405
Model Number
AS-958256-405
Mounting Positions
Conduit Hole Position
A
486 mm
AA
3 Inch
AB
572.141 mm
AC
430 mm
AE
254 mm
AF
200 mm
B
449 mm
BA
158 mm
C
1026.7 mm
D
254 mm
G
39 mm
H
21 mm
J
100 mm
K
150 mm
E
203 mm
ES
143 mm
2F
349 mm
N-W
184.2 mm
O
532.5 mm
P
598.5 mm
R
62.2 mm
S
19.05 mm
T
90 mm
U
73.025 mm
V
177.8 mm
Previews
3D
尺寸
2D
下載CAD模型