??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Thomson Linear
Description
Electrak® LA24 - Electrak AC - Electrak® LA24 AC Linear Actuators
Bill of material
AA22-05A65M05M0N-DEE
Part Number
Product and Voltage
Product and Voltage for PN
Dynamic Load
Stroke
Rear Adapter Orientation
Control
Special Connector
D = Flying Leads
Front Adapter
Rear Adapter
Retracted length (A)
216.7 mm
Total Weight
6.0 kg
Potentiometer resistance change
39 ohm/mm
X for Manuel Override
mm
Y for Manuel Override
mm
Previews
3D
2D
CAD modeli indir