??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Thomson Linear
Description
DMD - Lifting Columns
Bill of material
DMD1205A5-04
Part Number
Model
Input Voltage
Screw Type, dynamic load capacity
Ordering Stroke Length
Ordering Stroke Length Metric
101.6 mm mm
Options
Retracted Length (A)
13.00 Inch
Retracted Length (A) Metric
329.6 mm
Previews
3D
2D
CAD modeli indir