您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
EXLT0510
ABB Installation Products
Kopex-Ex
Liguid Tight Flexible Conduits
Galvanised Steel
Powered by
CAD模型選擇
{thomas_betts/kopex_ex/liquid_tight_flexibile_metallic_cs/galvanised_steel/exlt.prj},{NB=EXLT0510},{CN=EXLT05},{TR=Static: -25°C to +90°C, Flexing: -5°C to +90°C},{FP=Flame dies in less than 30 seconds after ignition source is removed},{SPC=Limited Fire Hazard, zero halogen (BS6425 Pt 1)},{APP=IEC 61386},{MAT=Galvanised Steel},{COLOR=Black},{SIZE=25},{ID=21.0},{OD=26.4},{L=10},{BR=110},{WT=69.0},{NOTE=3D Model is just a Segment of the Actual Model}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
ABB Installation Products
Description
Low Fire Hazard - Galvanised Steel
Bill of material
EXLT0510
Cat. No.
EXLT05
EXLT05
Part No.
EXLT0510
EXLT0510
Temp. Rating
Static: -25°C to +90°C, Flexing: -5°C to +90°C
Flame Propogation
Flame dies in less than 30 seconds after ignition source is removed
Special Characteristics
Limited Fire Hazard, zero halogen (BS6425 Pt 1)
Approvals
IEC 61386
Material
Galvanised Steel
Color
Black
Size
25
25
mm
Min. Bore
21.0
21.0
mm
Outside Diameter
26.4
26.4
mm
Length
10
30
10
30
m
Static Bend Radius
110
110
mm
Weight
69.0
69.0
kg/100m
Note
3D Model is just a Segment of the Actual Model
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型