??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRFP-EE MHD - “TR” POLYURETHANE PALLET TRUCK ROLLERS WITH STEEL CENTRE
Bill of material
757500
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Plate diameter
55 mm
Bolt hole diameter
10 mm
Offset
mm
Load capacity 3km/h
daN
Weight
kg
预览
3D
尺寸标注
2D
下载CAD模型