??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRC FR GEMELLATA - Twin polyamide 6 solid wheels swivel stem bracket with front locking brake
Bill of material
329202
Code
329202
Wheel diameter
50 mm
Wheel width
18+18 mm
Overall height
71 mm
Plate diameter
52 mm
Stem diameter
M10
F Stem length
25 mm
Offset
25.5 mm
Swept radius
83 mm
Load capacity
90 daN
Weight
0.34 kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models