??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRP/NL - Pneumatic wheels, swivel top plate bracket type "NL"
Bill of material
827601
Code
827601
Wheel hub type
CR
Wheel diameter
260 mm
Wheel width
60 mm
Overall height
311 mm
Top plate outer dimensions
200x160 mm
Hole spacing
160x120 mm
Hole width
14 mm
Offset
87 mm
Load capacity
390 daN
Weight
4.38 kg
Technical description
Technical description
预览
3D
尺寸标注
2D
下载CAD模型