??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
82SCB - Pneumatic wheels, country profile, polypropylene centre, plain bore
Bill of material
822601
Code
Wheel diameter
260 mm
Wheel width
85 mm
Hub bore diameter
mm
Hub length
74 mm
Load capacity
150 daN
Weight
kg
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models