??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Tellurerota
Description
65 ER SRP/PT FR - High thickness "TR" polyurethane wheels with ergonomic rounded profile, aluminum center, "PT" type swivel support with brake
Bill of material
656353
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Top plate outer dimensions
140x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
70 mm
Swept radius
126 mm
Load capacity 4km/h
daN
Load capacity 6km/h
daN
Weight
kg
Previews
3D
Размер
2D
Сваляне на CAD модели