??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Tellurerota
Description
64 SF/PT - "TR" polyurethane wheels, fixed bracket type "PT"
Bill of material
64 SF/PT - 646854
Code
Wheel diameter
mm
Wheel width
50 mm
Overall height
mm
Top plate outer dimensions
140x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Load capacity 4 Km/h
daN
Load capacity 6 Km/h
daN
Weight
kg
预览
3D
尺寸标注
2D
下载CAD模型