??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EES MHD - “TR” polyurethane wheels, cast iron centre, swivel top plate electrowelded sprung-loaded bracket type EES MHD
Bill of material
649304
Code
Wheel diameter
mm
Wheel width
50 mm
Overall height
mm
Top plate outer dimensions
135x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
100 mm
Maximum load capacity
400 daN
Minimum load capacity
50 daN
Maximum spring suspension
25 mm
Load capacity 4 km/h
daN
Load capacity 6 km/h
daN
Load capacity 10 km/h
daN
Load capacity 16 km/h
daN
Weight
kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models