??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EES MHD FR - “TR” polyurethane wheels, cast iron centre, swivel top plate electrowelded sprung-loaded bracket type EES MHD with adjustable front brake
Bill of material
649504
Code
Wheel diameter
mm
Wheel width
50 mm
Overall height
mm
Top plate outer dimensions
135x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
100 mm
Swept radius
mm
Maximum load capacity
400 daN
Minimum load capacity
50 daN
Maximum spring suspension
25 daN
Load capacity 4 km/h
daN
Load capacity 6 km/h
daN
Load capacity 10 km/h
daN
Load capacity 16 km/h
daN
Weight
kg
Technical description
Technical description
미리보기
3D
치수도
2D
CAD모델 다운로드