??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRP/P FR - "TR-POWERHIGH" polyurethane wheels, aluminium centre, swivel top plate bracket type "P" with brake
Bill of material
586602
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Top plate outer dimensions
100x85 mm
Hole spacing
80x60 mm
Hole width
9 mm
Offset
mm
Swept radius
123 mm
Load capacity - 4km/h
daN
Load capacity - 6km/h
daN
Threadguards
Weight
kg
Previews
3D
Dimension
2D
Download CAD models