??
Catalog navigation
Výběr CAD modelu
Available products: 26
HELP_VARIABLE
Company
TE Connectivity
Description
Cluster Blocks
Bill of material
2232326-2
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Product Type
Terminal Housing
Connector Style
Receptacle
Sealable
No
Wire/Cable Type
Applies To
PCB Mount Orientation
Number of Circuits
Number of Positions
Preloaded
Insert Plating Material
Material
Color
Accepts Terminal Style
Pin Diameter
mm
Pin Diameter
in
Mount Diameter
mm
Mount Diameter
in
Mount Configuration
Housing Material
Polarized
Accepts Wire Insulation Diameter Range
mm
Accepts Wire Insulation Diameter Range
in
Length
mm
Length
in
Wire Insulation Diameter (Max)
mm
Wire Insulation Diameter (Max)
in
Operating Temperature Range
°C
Operating Temperature Range
°F
Connects To
UL Flammability Rating
Packaging Method
Packaging Quantity
Previews
3D
2D
Stáhnout CAD model