??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
Arinc Optical Termini
Bill of material
1828199-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Product Type
Terminus
Mode
Multimode
Cable Type
Cable Buffering
Ferrule Material
Zirconia
Protective Cap Material
Silicone
Spring Material
Stainless Steel
Ferrule Plating Material
Nickel
Fiber Diameter
128 µm
Outside Cable Diameter
1.5 – 2.2 mm
Outside Cable Diameter
.059 – .087 in
Previews
3D
2D
Download CAD models