??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 312
HELP_VARIABLE
Company
TE Connectivity
Description
Single Phase Filters
Bill of material
6609028-9
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Filtered
Filter Type
Input Type
Output Type
Filter Performance Level
Ground Choke Option
Current Rating
A
Leakage Current (Max) (120VAC, 60Hz)
Leakage Current (Max) (120VAC, 60Hz)
Voltage (Max)
VAC
Mount Style
Operating Temperature Range
°C
Comment
Aperçus 3D
3D
2D
Modèles CAO générés