??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM GG SERIES MULTI-FUNCTION INLET FI
Bill of material
3-6609115-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Ground Option
None
Filter Type
Power Entry Module
Switch Type
None
Input Type
IEC
Output Type
Filtered
Yes
Type of Connector
IEC 320C-14
Ground Choke Option
Voltage Selection
None
Fuse Options
Leakage Current Max (120VAC, 60Hz)
250 uA
Leakage Current Max (250VAC, 50Hz)
420 uA
Current Rating
A
Voltage Max
250 VAC
Mount Angle
Mount Style
Operating Temperature Range
-10 - 40 C
Comment
Previews
3D
2D
Download CAD models