??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM CH SERIES MULTI-FUNCTION INLET FI
Bill of material
6609114-2
Part Number
6609114-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6609114-2
TE Internal Description
1CHS1 S0=F7827
Ground Option
None
Filter Type
Power Entry Module
Switch Type
DPST
Input Type
IEC
Output Type
.250 FASTON
Filtered
Yes
Type of Connector
IEC 320C-14
Ground Choke Option
No
Voltage Selection
None
Extender Options
None
Leakage Current Max (120VAC, 60Hz)
2 uA
Leakage Current Max (250VAC, 50Hz)
5 uA
Current Rating
1 A
Voltage Max
250 VAC
Mount Angle
Vertical
Mount Style
Snap-In
Operating Temperature Range
-10 - 40 C
Previews
3D
2D
Stáhnout CAD model