??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
TE Connectivity
Description
414168-3
Bill of material
414168-3
Part Number
414168-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
414168-3
TE Internal Description
JACK,BULKHEAD,COM'L TNC
RF Interface
TNC
RF Connector Style
Jack
Compatible with RF Cable Type
RG 174, RG 188, RG 316
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Gasket
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Die Cast Zinc
Body Plating Material
Nickel
Body Shape
Circular
Crimp Type
Dual
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
With
RF Connector Mated Outer Diameter
16.256 mm [ .64 in ] Approximate
Panel Thickness
6.35 mm [ .25 in ] Recommended
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
11 GHz
Packaging Method
Carton
Dielectric Material
Polymethylpentene
Grade
Commercial
Previews
3D
2D
Descarga de modelos CAD