??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
414002-5
Bill of material
414002-5
Part Number
414002-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
414002-5
TE Internal Description
PLUG,CABLE,RTANG,SMB,NI PLTD
Connector Product Type
Connector Assembly
RF Interface
SMB
RF Connector Style
Plug
Compatible with RF Cable Type
RG 174, RG 188, RG 316
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Right Angle
Body Material
Brass
Body Plating Material
Nickel
Body Underplating Material
Copper
Body Shape
Circular
RF Connector Center Contact Plating Material
Gold over Nickel
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Snap-Fit
RF Contact Captivation Method
Mechanical
Detent
With
RF Connector Mated Outer Diameter
4.75 mm [ .187 in ] Approximate
Operating Temperature Range
-65 - 85 C [ -85 - 185 F ]
Operating Frequency
4 GHz
Packaging Quantity
100
Packaging Method
Carton
Dielectric Material
PTFE
Outer Contact Plating Material
Nickel (Ni)
Grade
Military
Previews
3D
2D
Download CAD models