??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2081156-1
Bill of material
2081156-1
Part Number
2081156-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2081156-1
TE Internal Description
SMA Jack ST RF CONN, PIP
RF Interface
SMA
RF Connector Style
Jack
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Cable Connector Orientation
Straight
Body Material
Brass
Body Material Finish
Plated
Body Plating Material
Gold
Body Underplating Material
Nickel
RF Connector Center Contact Plating Material
Gold over Nickel
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Crimp
Termination Method to Printed Circuit Board
Surface Mount
RF Connector Coupling Mechanism
Screw
Connector Mounting Type
Bulkhead
RF Contact Captivation Method
Mechanical
Detent
Without
Dielectric Material
PTFE
Previews
3D
2D
下載CAD模型