??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-5414946-1
Bill of material
1-5414946-1
Part Number
1-5414946-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-5414946-1
TE Internal Description
SMB, STRAIGHT PLUG
Connector Product Type
Connector Assembly
RF Interface
SMB
RF Connector Style
Plug
Compatible with RF Cable Type
RG 179
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Zinc Alloy
Body Plating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Snap-Fit
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Mechanical
Detent
With
RF Connector Mated Outer Diameter
4.75 mm [ .187 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
4 GHz
Packaging Method
Carton
Dielectric Material
PTFE
Additional Features
Solderless
Outer Contact Plating Material
Nickel (Ni)
Grade
Consumer
Previews
3D
2D
Download CAD models