??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-5225661-6
Bill of material
1-5225661-6
Part Number
1-5225661-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-5225661-6
TE Internal Description
COAX CONNECTOR, N SERIES
RF Interface
N Type
RF Connector Style
Plug
Compatible with RF Cable Type
Belden 8214
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Nickel
Crimp Type
Dual
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
RF Connector Contact Configuration
Not Captivated
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
19.05 mm [ .75 in ] Approximate
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
11 GHz
Packaging Method
Carton
Dielectric Material
PTFE
Coupling Nut Base Material
Brass
Grade
Military
미리보기
3D
2D
CAD모델 다운로드