??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-227531-3
Bill of material
1-227531-3
Part Number
1-227531-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-227531-3
TE Internal Description
SMA PLUG WPASSIVATED BODY
Connector Product Type
Housing
RF Interface
SMA
RF Connector Style
Plug
Compatible with RF Cable Type
RG 402 Semi-Rigid
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Interfacial Seal
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Passivated
Ferrule Material
Brass
Crimp Type
Compression
Ferrule Plating Material
Nickel
RF Connector Center Contact Plating Material
Gold
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Cable Mount (Free-Hanging)
Product Length
11.35 mm [ .447 in ]
RF Connector Mated Outer Diameter
8.99 mm [ .354 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
18 GHz
Packaging Quantity
50
Packaging Method
Package
Dielectric Material
PTFE
Military Category
B
Coupling Nut Base Material
Stainless Steel
Coupling Nut Plating Finish
Passivated
Grade
Military
Previews
3D
2D
Download CAD models