??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1408339-1
Bill of material
1408339-1
Part Number
1408339-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1408339-1
TE Internal Description
QMA BULKHEAD CABLE JACK, RG316
Connector Product Type
Connector Assembly
RF Interface
QMA
RF Connector Style
Jack
Compatible with RF Cable Type
RG 174, RG 188, RG 316
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Nickel
Ferrule Material
Copper
Crimp Type
Hex
Ferrule Plating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Latching Quick Lock
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
Product Length
25.95 mm [ 1.022 in ]
RF Connector Mated Outer Diameter
7.62 mm [ .3 in ] Approximate
Operating Temperature Range
-40 - 80 C [ -40 - 176 F ]
Operating Frequency
6 GHz
Packaging Method
Carton
Dielectric Material
PTFE
Coupling Nut Base Material
Brass
Lockwasher Material
Phosphor Bronze
Coupling Nut Plating Material
Nickel
Previews
3D
2D
Download CAD models