??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1059505-1
Bill of material
1059505-1
Part Number
1059505-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1059505-1
TE Internal Description
4522 7941 02
Alias #
4522-7941-02
RF Interface
OSP
RF Connector Style
Jack
Compatible with RF Cable Type
RG 402 Semi-Rigid
Connector System
Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Passivated
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Solder
Panel Mount Feature Type
Floating Bulkhead
RF Connector Coupling Mechanism
Push-On
Connector Mounting Type
Panel
RF Contact Captivation Method
Epoxy
Detent
Without
Panel Attachment Style
Rear Mount
RF Connector Mated Outer Diameter
7.62 mm [ .3 in ] Approximate
Panel Thickness
3.18 mm [ .125 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
22 GHz
Packaging Method
Package
Dielectric Material
TFE Fluorocarbon
Previews
3D
2D
Baixar modelos em CAD