??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1056553-1
Bill of material
1056553-1
Part Number
1056553-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1056553-1
TE Internal Description
2908 7947 62
Alias #
2908-7947-62
RF Interface
SMP
RF Connector Style
Jack
Compatible with RF Cable Type
.047 Semi-Rigid
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Right Angle
Body Material
Beryllium Copper
Body Material Finish
Plated
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Solder
RF Connector Coupling Mechanism
Push-On
Detent
Without
RF Connector Mated Outer Diameter
4.19 mm [ .165 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
40 GHz
Packaging Method
Package
Dielectric Material
TFE Fluorocarbon
Previews
3D
2D
Download CAD models