??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1052973-1
Bill of material
1052973-1
Part Number
1052973-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1052973-1
TE Internal Description
2054 0000 00
Alias #
2054-0000-00
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Jack
Connector System
Cable-to-Panel
Sealable
No
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Right Angle
Body Material
Stainless Steel
Body Material Finish
Plated
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold over Nickel
RF Connector Center Contact Material
Beryllium Copper
RF Connector Contact Configuration
Captivated Contacts
Termination Method to Wire & Cable
Solder Cup
Panel Mount Feature Type
Flange
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
Panel Attachment Style
Front Mount
Product Length
17.4 mm [ .685 in ]
RF Connector Mated Outer Diameter
6.35 mm [ .25 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
18 GHz
Packaging Method
Bag
Dielectric Material
TFE Fluorocarbon
Number of Panel Mounting Holes
4
Previews
3D
2D
Download CAD models