??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1051665-1
Bill of material
1051665-1
Part Number
1051665-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1051665-1
TE Internal Description
2031 5012 02
Alias #
2031-5012-02
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Plug
Compatible with RF Cable Type
RG 174
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Gasket, O-Ring
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Passivated
Ferrule Material
Copper Alloy
Crimp Type
Compression
Ferrule Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
RF Connector Contact Configuration
Captivated Contacts
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Mechanical
Detent
Without
Product Length
38.1 mm [ 1.5 in ]
RF Connector Mated Outer Diameter
6.35 mm [ .25 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
12.4 GHz
Packaging Method
Carton
Dielectric Material
TFE Fluorocarbon
Additional Features
Shrink Tubing
Coupling Nut Base Material
Stainless Steel
Gasket Material
Silicone Rubber
Coupling Nut Plating Finish
Passivated
Previews
3D
2D
Download CAD models