??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
226060-1
Bill of material
226060-1
Part Number
226060-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
226060-1
TE Internal Description
CONTACT,SUBMIN PCB
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Compatible with RF Cable Type
RG 180B, RG 188A, RG 195A, RG 58C
Product Type
Contact
Connector Type
Coaxial Contacts
PCB Mount Orientation
Right Angle
Impedance Options
Non-Matched
Body Style
Right Angle
Shell Material
Brass
Shell Plating Material
Gold
RF Connector Center Contact Material
Brass
Contact Type
Socket
RF Connector Center Contact Plating Material
Gold
Contact Mating Retention
With
Contact Current Rating Max
1 A
Connector Mounting Type
Board Mount
Contact Mating Retention Type
Locking Latch
PCB Thickness
1.57 mm [ .062 in ] Recommended
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Circuit Application
Signal
Packaging Method
Carton
Dielectric Material
TPX
Previews
3D
2D
Baixar modelos em CAD