??
Catalog navigation
Выбор CAD модели
Доступные продукты: 438
HELP_VARIABLE
Company
TE Connectivity
Description
Rectangular Contact Inserts
Bill of material
T2019092201-000
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Kit Type
Connector & Contact Terminates To
Shell Size
Sealable
Product Size
Product Type
Number of Positions
Keying
Voltage
VAC
Current Rating
A
Power Circuit Current
A
Power Circuit Voltage
V
Insert Style
Color
Material
Insert Type
Interfacial Seal
Module Material
Rear Grommet
Contact Type
Pole Configuration
Contact Current Rating (Max)
A
Connector Mounting Type
Centerline (Pitch)
mm
Dimensions
mm
Dimensions
in
Accepts Wire Insulation Diameter Range
mm
Accepts Wire Insulation Diameter Range
in
Wire Range
AWG
Operating Temperature Range
°C
For Use With
Circuit Application
Packaging Quantity
Packaging Method
MDB
EDZ
Предварительные просмотры
3D
2D
Загрузка CAD-моделей