??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1376388-5
Bill of material
1376388-5
Part Number
1376388-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1376388-5
TE Internal Description
5MM POWER KEY 2P PLUG HSG NUT
Product Type
Housing
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
2
Number of Power Positions
0
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
300 VAC
Contact Base Material
Copper Alloy
Contact Current Rating Max
10 A
Contact Retention Within Housing
Without
Contact Type
Socket
Termination Method to Wire & Cable
Crimp
PCB Mount Retention
Without
Panel Mount Feature
Without
Mating Alignment
With
Mating Alignment Type
Keyed
Connector Mounting Type
Cable Mount (Free-Hanging)
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Latch
Centerline
5 mm [ .197 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Nylon 66 GF
Length
15 mm [ .591 in ]
Height
9.6 mm [ .378 in ]
Accepts Wire Insulation Diameter Range
1.7 - 3.1 mm [ .067 - .122 in ]
Width
16.2 mm [ .638 in ]
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
GWT 750C (Without Flame)
CSA File Number
LR 7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
Packaging Method
Bag
Packaging Quantity
500
For Use With
Receptacle Housing
预览
3D
2D
下载CAD模型