??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
765528-1
Bill of material
765528-1
Part Number
765528-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
765528-1
TE Internal Description
RCPT. 2 CABLE CONN
Product Type
Housing
Connector & Housing Type
Receptacle
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
4
Number of Signal Positions
0
Number of Rows
2
Operating Voltage
250 VAC
Contact Type
Socket
Contact Mating Area Plating Material
Silver
Termination Method to Wire & Cable
Crimp
Panel Mount Feature Type
Mounting Ears
Mating Alignment
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Mating Retention Type
Float Mount, Latch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Thermoplastic
Row-to-Row Spacing
6.35 mm [ .25 in ]
Operating Temperature Range
-55 - 105 C [ -55 - 105 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Package
For Use With
2 Cable wo Signal Lines
Previews
3D
2D
Download CAD models