??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6-1971876-3
Bill of material
6-1971876-3
Part Number
6-1971876-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6-1971876-3
TE Internal Description
PTL 3X3 PLUG HSG HIGH TEMP KEY B RED
Product Type
Housing
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
9
Number of Power Positions
9
Number of Rows
3
Keying
B
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Retention Within Housing
Without
Contact Type
Receptacle
Contact Layout
Matrix
Termination Method to Wire & Cable
Crimp
Panel Mount Feature
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
6 mm [ .236 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Red
Housing Material
Nylon
Cable Exit Angle
Straight
Row-to-Row Spacing
8.1 mm [ .319 in ]
Operating Temperature Range
-55 - 150 C [ -67 - 302 F ]
Circuit Application
Power
Circuit Identification Feature
With
Glow Wire Rating
GWT 850C (Flame <= 30 sec)
AgencyStandard
UL, VDE
VDE Tested
Yes
AgencyStandard Number
E28476
UL Rating
Recognized
Glow Wire Material Rating
Material with GWIT >= 775C
Packaging Method
Carton
For Use With
CPA, Cap Housing, Receptacle (Socket) Contact, TPA
Comment
Complies with IEC 61984 Specification
Voransichten
3D
2D
CAD-Modelle herunterladen