??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6450810-1
Bill of material
6450810-1
Part Number
6450810-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6450810-1
TE Internal Description
MBXL VERT HDR 4ACP+48S+12HDP
Product Type
Header
Housing Type
Plug
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
64
PCB Mount Orientation
Vertical
Number of Power Positions
16
Number of Signal Positions
48
Number of Rows
4
Board-to-Board Configuration
Vertical
Operating Voltage
60, 300 VAC
Operating Voltage
60, 300 VDC
Contact Base Material
Copper Alloy
Contact Current Rating Max
50 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Noble Metal
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Power Contact Base Material
Tin
Underplate Material Thickness
4.45 um
Termination Post & Tail Length
4.45 mm [ .175 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Boardlock, Retention ClipPost
PCB Mount Retention
With
Connector Mounting Type
Board Mount
Mating Retention Type
Boardlock, Retention ClipPost
Centerline Pitch
2.54, 5.08, 7.62 mm
Centerline Pitch
.1, .2, .3 in
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Thermoplastic
Row-to-Row Spacing
2.54 mm [ .1 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Tray
Предварительные просмотры
3D
2D
Загрузка CAD-моделей