您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
4-644759-2
TE Connectivity
Connectors
Power Connectors Contacts & Terminals_new
Rectangular Power
Rectangular Power Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/power_connectors_contacts_and_terminals_new/rectangular_power/rectangular_power_connectors/4_644759_2.prj},{NB=4-644759-2},{PN=4-644759-2},{NUMBEROFPOSITIONS=12},{NUMBEROFPOWERPOSITIONS=12},{NUMBEROFSIGNALPOSITIONS=0},{NUMBEROFROWS=1},{OPERATINGVOLTAGEVAC=600},{CONTACTCURRENTRATINGMAXA=7},{PACKAGINGQUANTITY=500},{SHA256=ytFx4hEoQrC+7EvcfO/UZ9foeK+zVJ8YNgiswom0EJU=},{INAME=42d6447592d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
4-644759-2
Bill of material
4-644759-2
Part Number
4-644759-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
4-644759-2
TE Internal Description
12P MTA156 HDR ASSY STR LF
Header Type
Unshrouded
Product Type
Header
Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
12
PCB Mount Orientation
Vertical
Number of Power Positions
12
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
600
VAC
Contact Base Material
Copper Alloy
Contact Underplating Material
Nickel
Contact Current Rating Max
7
A
Contact Retention Within Housing
Without
Contact Type
Pin, Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold, Gold Flash
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Contact Termination Area Plating Finish
Matte
Contact Layout
Inline
Termination Post & Tail Length
3.43 mm [ .135 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Panel Mount Feature
Without
PCB Mount Alignment
Without
Mating Alignment
Without
Connector Mounting Type
Board Mount
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Friction Lock
Centerline
3.96 mm [ .156 in ]
Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Thermoplastic Polyester - GF
Length
47.55 mm [ 1.87 in ]
Height
13.33 mm [ .525 in ]
Mating Post Length
10.16 mm [ .4 in ]
PCB Thickness
1.57 mm [ .062 in ]
Recommended
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
Package
Packaging Quantity
500
For Use With
MTA .156 Connector Assembly or SL .156 Connector Assembly
Previews
3D
2D
下載CAD模型
生成CAD模型