??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
350849-6
Bill of material
350849-6
Part Number
350849-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
350849-6
TE Internal Description
06P UMNL CAP TEST ASSY 94VO
Product Type
Connector Assembly
Housing Type
Receptacle
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
6
Number of Power Positions
6
Number of Signal Positions
0
Number of Rows
2
Operating Voltage
600 VAC
Contact Current Rating Max
5 A
Contact Retention Within Housing
Without
Contact Type
Receptacle
Contact Termination Area Plating Material
Pre-Tin
Contact Mating Area Plating Material
Pre-Tin
Contact Layout
Matrix
Multiple Contact Types
Without
Termination Post & Tail Length
5.08 mm [ .2 in ]
Termination Method to Wire & Cable
Crimp
Panel Mount Feature
With
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
6.35 mm [ .25 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Nylon
Wire Size
30 - 10 AWG
Wire Size
.05 - 5.26 mm2
Row-to-Row Spacing
6.35 mm [ .25 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power & Signal
Assembly Integration Feature
Without
Glow Wire Rating
Standard Part - Not Glow Wire
AgencyStandard
CSA, UL
VDE Tested
Yes
CSA File Number
LR7189
AgencyStandard Number
E28476
UL Rating
Recognized
CSA Rating
Certified
Packaging Method
Carton
Packaging Quantity
1
For Use With
Universal MATE-N-LOK Sockets
Previews
3D
2D
下載CAD模型