??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-640383-2
Bill of material
2-640383-2
Part Number
2-640383-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-640383-2
TE Internal Description
22P MTA156 HDR ASSY STR SQ SN
Header Type
Unshrouded
Product Type
Header
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
22
PCB Mount Orientation
Vertical
Number of Power Positions
22
Number of Rows
1
Operating Voltage
600 VAC
Contact Base Material
Copper Alloy
Contact Underplating Material
Nickel
Contact Current Rating Max
7 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
2.54 um [ 100 uin ]
Contact Termination Area Plating Thickness
.76 um [ 30 uin ]
Underplate Material Thickness
1.27 um [ 50 uin ]
Contact Layout
Inline
Termination Post & Tail Length
1.53 mm [ .06 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Panel Mount Feature
Without
PCB Mount Alignment
Without
Mating Alignment
Without
Connector Mounting Type
Board Mount
Strain Relief
Without
Mating Retention
Without
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Polyester - GF
Mating Post Length
10.16 mm [ .4 in ]
Length
3.432 in
Accepts Wire Insulation Diameter Range
1.2 - 3.1 mm [ .047 - .122 in ]
PCB Thickness
1.57 mm [ .062 in ] Recommended
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
Package
Packaging Quantity
250
For Use With
MTA .156 Connector Assembly or SL .156 Connector Assembly
Previews
3D
2D
Download CAD models