??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1969599-2
Bill of material
1-1969599-2
Part Number
1-1969599-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1969599-2
TE Internal Description
12P PM PLUG VAL-U-LOK V2
Product Type
Housing
Connector & Housing Type
Plug
Connector System
Wire-to-Panel, Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
12
Number of Rows
2
Operating Voltage
600 VAC
Contact Retention Within Housing
Without
Contact Type
Pin
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Panel
Centerline
4.2 mm [ .165 in ] Pitch
UL Flammability Rating
UL 94V-2
Housing Color
Natural
Housing Material
Nylon 66
Row-to-Row Spacing
4.2 mm [ .165 in ]
Width
23.9 mm [ .94 in ]
Length
26.4 mm [ 1.0394 in ]
Height
9.6 mm [ .378 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
AgencyStandard
CSA, UL
CSA File Number
208567
AgencyStandard Number
E28476
UL Rating
Recognized
Packaging Method
Bag
Packaging Quantity
500
プレビュー
3D
2D
ダウンロード(CADデータ)