??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1897620-1
Bill of material
1-1897620-1
Part Number
1-1897620-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1897620-1
TE Internal Description
MINI MTDL 10P PLUG HSG
Product Type
Housing
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
10
Number of Rows
2
Operating Voltage
600 VAC
Contact Retention Within Housing
Without
Contact Type
Socket
Multiple Contact Types
Without
Contact Layout
Matrix
Termination Method to Wire & Cable
Crimp
Panel Mount Feature
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
4.15 mm [ .163 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Nylon 66
Row-to-Row Spacing
4.15 mm [ .163 in ]
Length
23.9 mm [ .94 in ]
Height
28.9 mm [ 1.137 in ]
Width
11.4 mm [ .448 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power & Signal
Assembly Integration Feature
Without
Circuit Identification Feature
Without
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
No
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
Bag
Packaging Quantity
400
For Use With
Cap Housing
Previews
3D
2D
CAD modeli indir