??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1892786-1
Bill of material
1-1892786-1
Part Number
1-1892786-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1892786-1
TE Internal Description
Assy Minipak HDL 20s8PRAPlugSc
Product Type
Header
Connector & Housing Type
Plug
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
68
PCB Mount Orientation
Right Angle
Number of Power Positions
8
Number of Signal Positions
20
Number of Rows
5
Board-to-Board Configuration
Co-Planar
Connector Circuit Configuration (Number of PosType)
20Signal, 8DC Power
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Base Material
Copper
Contact Underplating Material
Nickel
Contact Shape & Form
Single Beam
Contact Current Rating Max
17 A
Contact Retention Within Housing
With
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
3, 30 um
Contact Mating Area Plating Material Thickness
.08, .76 - .82 uin
Contact Termination Area Plating Thickness
.5 um [ 20 uin ]
Underplate Material Thickness
1.27 um [ 50 uin ]
Termination Post & Tail Length
3.3 mm [ .13 in ]
Termination Method to Wire & Cable
Solder
Termination Method to Printed Circuit Board
Through Hole - Press-Fit, Through Hole - Solder
PCB Mount Retention Type
Screw Mount
PCB Mount Retention
With
PCB Mount Alignment
With
Mating Alignment
With
Mating Alignment Type
Passive Guide
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Screw Mount
Mating Retention
Without
Centerline Pitch
2.75, 7.5 mm
Centerline Pitch
.079, .108 in
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Thermoplastic
Row-to-Row Spacing
2 mm [ .079 in ]
Length
51.71 mm [ 2.04 in ]
Height
8 mm [ .315 in ]
Width
32.5 mm [ 1.2795 in ]
PCB Thickness
.055 mm [ 1.4 in ] Recommended
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
UL Rating
Recognized
AgencyStandard
CSA
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
Box
Previews
3D
2D
下載CAD模型