??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
176273-9
Bill of material
176273-9
Part Number
176273-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
176273-9
TE Internal Description
AMP UNIVERSAL POWER PLUG 4P
Product Type
Housing
Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
4
Number of Rows
2
Operating Voltage
300 VAC
Contact Retention Within Housing
Without
Contact Type
Socket
Contact Layout
Matrix
Termination Method to Wire & Cable
Crimp
PCB Mount Retention
Without
Panel Mount Feature
Without
Mating Alignment
Without
Mating Alignment Type
Polarization
Connector Mounting Type
Cable Mount (Free-Hanging)
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Latch
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Nylon 66
Row-to-Row Spacing
4.6 mm [ .181 in ]
Length
9.06 mm
Height
14.25 mm
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Packaging Quantity
1000
For Use With
Cap Housing
Previews
3D
2D
Download CAD models