??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
163089-8
Bill of material
163089-8
Part Number
163089-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
163089-8
TE Internal Description
062 PIN ASS. TYP3+
Power Contact Type
Contact
Connector & Contact Terminates To
Wire & Cable
Test Current
13 A
Contact Type
Pin
Contact Base Material
Brass
Contact Mating Area Plating Material
Precious Metal
Contact Mating Area Plating Material Thickness
30 - 30 uin
Contact Termination Area Plating Material
Gold Flash
Contact Size
16
Termination Type
Crimp
Wire Size
26 - 24 AWG
Wire Size
.12 - .2 mm2
Accepts Wire Insulation Diameter Range
.9 - 1.4 mm [ .035 - .055 in ]
Circuit Application
Signal
Color Code
Red
Packaging Method
Reel
Packaging Quantity
5000
Wire Type
Regular Wire
预览
3D
2D
下载CAD模型