??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1926024-4
Bill of material
1926024-4
Part Number
1926024-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1926024-4
TE Internal Description
cpmm. skt wlatch, smt,mc-p5s1
Housing Type
Receptacle
Connector System
Board-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Contact Type
Socket
Product Type
Connector Assembly
PCB Mount Orientation
Vertical
Number of Positions
34
Number of Power Positions
10
Number of Signal Positions
24
Number of Dual Positions
5
Number of Single Positions
12
Row-to-Row Spacing
6.75 mm [ .266 in ]
Operating Voltage
250 VAC
Operating Voltage
250 V
Contact Base Material
Copper Alloy
Contact Current Rating Max
25 A
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 29.92 uin ]
Contact Termination Area Plating Material
Tin
Contact Layout
Inline
Contact Termination Area Plating Thickness
120, 150 uin
Contact Termination Area Plating Thickness
3.05, 3.81 um
Contact Termination Area Plating Finish
Matte
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Retention Type
Boardlock
PCB Mount Retention
With
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Mating Retention
With
Mating Alignment
With
Mating Retention Type
Latch
Centerline
1.27 mm [ .05 in ] Pitch
Housing Material
Glass Filled Polyester
End Caps
Without
Housing Color
Black
Accepts Card Thickness
1.57 mm [ .062 in ]
Power Contact Centerline
9.7 mm [ .381 in ]
Accepts Card Width
73.97 mm [ 2.91 in ]
Height
19.25 mm [ .758 in ]
Length
95.07 mm [ 3.74 in ]
Width
9.03 mm [ .3555 in ]
Card Slot Depth
6 mm [ .236 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power & Signal
Special Features
Custom Configurable
UL Flammability Rating
UL 94V-0
AgencyStandard
CSA, UL
CSA File Number
1935071
AgencyStandard Number
UL 1977
Packaging Method
Box & Tray, Tray
Packaging Quantity
26
For Use With
Printed Circuit Board
Voransichten
3D
2D
CAD-Modelle herunterladen