??
Catalog navigation
CAD模型选择
可提供的产品: 1328
HELP_VARIABLE
Company
TE Connectivity
Description
Power Contacts
Bill of material
350924-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Product Type
Connector System
Connector & Contact Terminates To
Number of Positions
Operating Voltage
Contact Base Material
Contact Mating Area Plating Material
Contact Mating Area Plating Thickness
Contact Termination Area Plating Material
Contact Orientation
Contact Underplating Material
Underplate Material Thickness
Contact Current Rating (Max)
A
Contact Type
Contact Retention Within Housing
Termination Type
Connector Mounting Type
Wire Insulation Support
Mount Type
Centerline (Pitch)
mm
Centerline (Pitch)
in
Operating Temperature Range
°C
Operating Temperature Range
°F
Circuit Application
Packaging Method
预览
3D
2D
下载CAD模型