??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 665
HELP_VARIABLE
Company
TE Connectivity
Description
Circular Power Connectors
Bill of material
211770-3
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Product Type
Connector System
Sealable
Connector & Contact Terminates To
Housing Type
Contact Type
Shell Type
Number of Positions
Number of Power Positions
Number of Signal Positions
Seal Type
Keying
Reverse Numbering
Operating Voltage
VAC
Operating Voltage
VDC
Positive Stop Ferrule
Reverse Gender
Contact Current Rating (Max)
A
Contact Protection
Screw & Hole Thread Size
Panel Mount Feature Type
Connector Mounting Type
Mating Alignment
Mating Retention
Termination Method to Wire & Cable
Termination Method to Printed Circuit Board
Panel Mount Feature
Panel Feedthrough
Mating Retention Type
Mating Alignment Type
Housing Color
Housing Material
Shell Size
UL Flammability Rating
Wire Size
AWG
Wire/Cable Size
AWG
Wire/Cable Size
mm2
Assembly Length
mm
Assembly Length
in
Pigtail Length
in
Pigtail Length
mm
Power Conductor Insulation Diameter
mm
Power Conductor Insulation Diameter
in
Signal Conductor Insulation Diameter
mm
Signal Conductor Insulation Diameter
in
Accepts Wire Insulation Diameter Range
mm
Accepts Wire Insulation Diameter Range
in
Body Orientation
Housing Plating Material
Operating Temperature Range
°C
Operating Temperature Range
°F
Shielded
Fluid Resistance
Mating Cycles
Circuit Application
VDE Tested
CSA Certified
UL Rating
For Use With
Packaging Method
Packaging Quantity
Weight
g
Weight
oz
Position Locations Omitted
Comment
Voransichten
3D
2D
CAD-Modelle herunterladen