??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
KTKK-0468
Bill of material
915205-000
Part Number
915205-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
915205-000
TE Internal Description
KTKK-0468
Alias #
1-1197105-6
Adapter Angle
Straight
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Backshell Material
Low Fire Hazard Material
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
Cable Diameter Range
7.2 - 11 mm [ .283 - .433 in ]
Comment
Molded part has hot-melt adhesive preinstalled.
Previews
3D
2D
Download CAD models