??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
KTKK-1185
Bill of material
681187-000
Part Number
681187-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
681187-000
TE Internal Description
KTKK-1185
Alias #
2-1195357-2
Adapter Angle
90
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Backshell Material
Low Fire Hazard Material
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
Cable Diameter Range
8.5 - 17 mm [ .335 - .669 in ]
Comment
Molded part has hot-melt adhesive preinstalled.
Previews
3D
2D
Сваляне на CAD модели